norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip and push button stainless steel 1.4305.
Pin stainless steel 1.4305.
Balls stainless steel 1.4125.
Compression spring stainless steel 1.4310.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03415_A Ball lock pins, self-locking, stainless steel, Form A 160 kB

Drawings

Ball lock pins, self-locking, stainless steel, Form A

Item selection/filter

Order No.Form

DD1D2D3LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03415-001205010A11,555,510105,92515,911515  92.82 SEK
03415-001205015A11,555,510155,92520,911515  92.82 SEK
03415-001205020A11,555,510205,92525,911515  92.82 SEK
03415-001205025A11,555,510255,92530,911515  92.82 SEK
03415-001205030A11,555,510305,92535,911515  97.57 SEK
03415-001206010A11,566,8510106,82516,811622  93.29 SEK
03415-001206015A11,566,8510156,82521,811622  93.29 SEK
03415-001206020A11,566,8510206,82526,811622  93.29 SEK
03415-001206025A11,566,8510256,82531,811622  93.29 SEK
03415-001206030A11,566,8510306,82536,811622  103.46 SEK
03415-001206035A11,566,8510356,82541,811622  103.46 SEK
03415-001206040A11,566,8510406,82546,811622  103.46 SEK
03415-001206045A11,566,8510456,82551,811622  103.46 SEK
03415-001206050A11,566,8510506,82556,811622  103.46 SEK
03415-001508020A15,589,513,5207,83327,815838  99.75 SEK
03415-001508025A15,589,513,5257,83332,815838  99.75 SEK
03415-001508030A15,589,513,5307,83337,815838  111.44 SEK
03415-001508035A15,589,513,5357,83342,815838  111.44 SEK
03415-001508040A15,589,513,5407,83347,815838  111.44 SEK
03415-001508045A15,589,513,5457,83352,815838  111.44 SEK
03415-001508050A15,589,513,5507,83357,815838  111.44 SEK
03415-001510020A15,5101213,5208,93328,9151060  152.19 SEK
03415-001510025A15,5101213,5258,93333,9151060  152.19 SEK
03415-001510030A15,5101213,5308,93338,9151060  160.17 SEK
03415-001510035A15,5101213,5358,93343,9151060  160.17 SEK
03415-001510040A15,5101213,5408,93348,9151060  160.17 SEK
03415-001510045A15,5101213,5458,93353,9151060  160.17 SEK
03415-001510050A15,5101213,5508,93358,9151060  160.17 SEK
03415-001510060A15,5101213,5608,93368,9151060  168.63 SEK
03415-002112025A221214,520259,939,534,9211286  156.47 SEK
03415-002112030A221214,520309,939,539,9211286  163.31 SEK
03415-002112035A221214,520359,939,544,9211286  163.31 SEK
03415-002112040A221214,520409,939,549,9211286  163.31 SEK
03415-002112045A221214,520459,939,554,9211286  163.31 SEK
03415-002112050A221214,520509,939,559,9211286  163.31 SEK
03415-002112060A221214,520609,939,569,9211286  170.72 SEK
03415-002112070A221214,520709,939,579,9211286  174.99 SEK
03415-002112080A221214,520809,939,589,9211286  174.99 SEK
03415-002116030A221619203013,139,543,12116153  277.21 SEK
03415-002116035A221619203513,139,548,12116153  277.21 SEK
03415-002116040A221619204013,139,553,12116153  277.21 SEK
03415-002116045A221619204513,139,558,12116153  277.21 SEK
03415-002116050A221619205013,139,563,12116153  277.21 SEK
03415-002116060A221619206013,139,573,12116153  299.06 SEK
03415-002116070A221619207013,139,583,12116153  299.06 SEK
03415-002116080A221619208013,139,593,12116153  317.59 SEK