norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Self-locking trapezoidal thread, spindle has end lock.Note:The through hole allows easy clamping and positioning of the workpiece.Drawing reference:
1) centring hole for 02210
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02171 Screw rest with flat face, stainless steel 235 kB

Drawings

Screw rest with flat face, stainless steel

Item selection/filter

Order No.DD1

D2D3D4D5D6HH1H2SS1F
max. kN
CADAcc.PriceOrder
02171-0155049Tr 30X436661342522412250 407.87 SEK
02171-025049Tr 30X4366613507230120,550 443.92 SEK
02171-035049Tr 30X43666137110243161,550 554.90 SEK