norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered, black oxidised.
Seating face inductively hardened and ground.
Note:The rest pads can be used both as a stable and precise support and as a stop.
The pin form of the rest pad also allows it to be used with components with constricted support points.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02027 Rest pads pin form, internal thread 122 kB

Drawings

Rest pads pin form, internal thread

Item selection/filter

Order No.D

D1EHH1PSWCADAcc.PriceOrder
02027-2060420M6411208,5610 79.11 SEK
02027-2060430M64113013,5910 80.88 SEK
02027-2080430M8414,430131013 85.38 SEK
02027-2080440M8414,440181413 86.74 SEK
02027-2080630M8614,430131013 87.78 SEK
02027-2080640M8614,440181413 88.83 SEK
02027-2100630M1061930121017 91.23 SEK
02027-2100650M1061950251517 96.25 SEK
02027-2100830M1081930121017 94.16 SEK
02027-2100850M1081950251517 98.65 SEK
02027-2120640M12621,240181219 98.13 SEK
02027-2120660M12621,260281819 102.62 SEK
02027-2120840M12821,240181219 100.32 SEK
02027-2120860M12821,260281819 104.92 SEK