norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered, black oxidised.
Seating face inductively hardened and ground.
Note:The rest pads can be used both as a stable and precise support and as a stop.
The pin form of the rest pad also allows it to be used with components with constricted support points.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02027 Rest pads pin form, external thread 115 kB

Drawings

Rest pads pin form, external thread

Item selection/filter

Order No.BD

D1EHH1SWCADAcc.PriceOrder
02027-10604208M6411201010 81.41 SEK
02027-10604308M6411301510 83.18 SEK
02027-108043010M8414,4301513 88.83 SEK
02027-108044010M8414,4402013 90.71 SEK
02027-108063010M8614,4301513 91.23 SEK
02027-108064010M8614,4402013 92.80 SEK
02027-110063014M10619301517 96.25 SEK
02027-110065014M10619502517 99.18 SEK
02027-110083014M10819301517 98.13 SEK
02027-110085014M10819502517 100.95 SEK
02027-112064014M12621,2402019 101.48 SEK
02027-112066014M12621,2603019 106.07 SEK
02027-112084014M12821,2402019 103.77 SEK
02027-112086014M12821,2603019 108.37 SEK