norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Positioning feet with internal thread and serrated face, Form F
02040_F

Positioning feet with internal thread and serrated face, Form F

go back

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02040_F Positioning feet with internal thread and serrated face, Form F 190 kB

Drawings

Positioning feet with internal thread and serrated face, Form F

Item selection/filter

Order No.

FormDL1D1TESWCADAcc.PriceOrder
02040-610FM61013614,413 74.10 SEK
02040-6151FM615131014,413 80.58 SEK
02040-6101FM81017619,417 84.96 SEK
02040-615FM81517619,417 91.96 SEK
02040-6251FM825171619,417 94.16 SEK
02040-6201FM1020191021,119 93.84 SEK
02040-6302FM1030191521,119 97.30 SEK
02040-6401FM1040191521,119 104.08 SEK
02040-620FM1220221025,222 94.47 SEK
02040-625FM1225221525,222 97.09 SEK
02040-630FM1230222025,222 98.44 SEK
02040-640FM1240222525,222 104.92 SEK
02040-650FM1250222525,222 110.35 SEK
02040-6301FM163030203330 247.87 SEK
02040-6501FM165030253330 258.32 SEK