norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Positioning feet with external thread and carbide diamond grip, Form K
02040_K

Positioning feet with external thread and carbide diamond grip,...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02040_K Positioning feet with external thread and carbide diamond grip, Form K 203 kB

Drawings

Positioning feet with external thread and carbide diamond grip, Form K

Item selection/filter

Order No.

FormDL1D1L2ESWTightening
torque
max. Nm
CADAcc.PriceOrder
02040-7101KM810172019,41718 261.67 SEK
02040-710KM1210222425,22260 319.98 SEK
02040-715KM1215222925,22260 322.07 SEK
02040-7151KM161530343330140 524.70 SEK
02040-7201KM162030393330140 528.46 SEK