norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Hardened and ground (HRC 60 ±2).Note:Locating pins are specially designed to ease the locating process. When used in conjunction with the hardened locating bushes 02026, they allow for a rapid, precise and low-wear workpiece exchange.Drawing reference:
Form B: cylindrical pin
Form C: rhomboid pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02025 Locating pins with internal thread 160 kB

Drawings (total overview)

Locating pins with internal thread

Locating pin with internal thread, Form B, cylindrical

More information

Drawings

Locating pin with internal thread, Form B, cylindrical

Item selection/filter

Order No.FormVersion

D1D2GL1L2L4RTCADAcc.PriceOrder
02025-208Bshort86M2,511,467,42,55 75.35 SEK
02025-210Bshort107M2,513,779,735 78.79 SEK
02025-212Bshort128M3168123,56 82.14 SEK
02025-216Bshort1612M420121558 95.62 SEK
02025-220Bshort2014M525,51419,5610 148.81 SEK
02025-308Blong86M2,517,467,42,55 78.79 SEK
02025-310Blong107M2,521,779,735 82.14 SEK
02025-312Blong128M3248123,56 85.48 SEK
02025-316Blong1612M429121558 99.18 SEK
02025-320Blong2014M535,51419,5610 153.73 SEK

Locating pin with internal thread, Form C, flattened

More information

Drawings

Locating pin with internal thread, Form C, flattened

Item selection/filter

Order No.FormVersion

D1D2GL1L2L4RBTCADAcc.PriceOrder
02025-408Cshort86M2,511,467,42,52,55 82.14 SEK
02025-410Cshort107M2,513,779,733,05 85.48 SEK
02025-412Cshort128M3168123,53,56 89.03 SEK
02025-416Cshort1612M4201215558 106.28 SEK
02025-420Cshort2014M525,51419,56610 161.25 SEK
02025-508Clong86M2,517,467,42,52,55 85.48 SEK
02025-510Clong107M2,521,779,733,05 89.03 SEK
02025-512Clong128M3248123,53,56 92.38 SEK
02025-516Clong1612M4291215558 116.83 SEK
02025-520Clong2014M535,51419,56610 168.56 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se