norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Fixture feet with internal thread, Form B flat face hardened and ground
02070_B

Fixture feet with internal thread, Form B flat face hardened and...

go back

Item description/product images

DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02070_B Fixture feet with internal thread, Form B flat face hardened and ground 140 kB

Drawings

Fixture feet with internal thread, Form B flat face hardened and ground

Item selection/filter

Order No.FormDD1EHH1SWCADAcc.PriceOrder
02070-206X20B9,5-220-10 94.05 SEK
02070-206X40B9,5-240-10 87.47 SEK
02070-210X32B16,5-332-17 106.70 SEK
02070-210X63B16,5-363-17 121.96 SEK
02070-212X32B18,5-332-19 138.57 SEK
02070-212X63B18,5-363-19 141.81 SEK
02070-216X50B23-450-24 160.30 SEK
02070-216X100B23-4100-24 168.04 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se