norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Carbon steel 1.1172.Version:Black oxidised.Note:Rest pads 02010 and 02020 can also be used as feet.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02030_B Feet with male thread, Form B with carbide tips 133 kB

Drawings

Feet with male thread, Form B with carbide tips

Item selection/filter

Order No.FormD1

D2HBESWCADAcc.PriceOrder
02030-083BM811,515131513 101.78 SEK
02030-123BM1215252021,919 197.92 SEK