norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4301.Version:High-gloss electropolished.Note:Stainless steel retractable grips with marginal installation depth. For base and mounting plates or drawers. With return spring. The grip automatically swivels back into its resting position after use.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06970_B Recessed handles fold-down stainless steel, Form B 215 kB

Drawings

Recessed handles fold-down stainless steel, Form B

Item selection/filter

Order No.

FormType HLL1TLoad
capacity
N
CADAcc.PriceOrder
06970-2075058Bscrew on5863759200 75.87 SEK