norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Oval aluminium EN AW-6060Version:Black or ruby red RAL 3003, powder-coated.Assembly:From the front.Accessory:Use ISO 4762-M5/M6 cap screws for mounting the handles.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06920 Pull handles oval 117 kB

Drawings

Pull handles oval

Item selection/filter

Order No.Main
colour
ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
06920-11000105black powder-coated10021135,55011313,61000  80.37 SEK
06920-11120105black powder-coated11221135,55012513,61000  82.25 SEK
06920-11120106black powder-coated11225176,655129111000  95.30 SEK
06920-11200105black powder-coated12021135,55013313,61000  84.13 SEK
06920-11200106black powder-coated12025176,655137111000  97.60 SEK
06920-11280105black powder-coated12821135,55014113,61000  85.90 SEK
06920-11280106black powder-coated12825176,655145111000  98.86 SEK
06920-11600105black powder-coated16021135,55017313,61000  92.17 SEK
06920-11600106black powder-coated16025176,655177111000  107.12 SEK
06920-11800106black powder-coated18025176,655197111000  108.89 SEK
06920-11002705red RAL3003 powder-coated10021135,55011313,61000  80.37 SEK
06920-11122705red RAL3003 powder-coated11221135,55012513,61000  82.25 SEK
06920-11122706red RAL3003 powder-coated11225176,655129111000  95.30 SEK
06920-11202705red RAL3003 powder-coated12021135,55013313,61000  84.13 SEK
06920-11202706red RAL3003 powder-coated12025176,655137111000  97.60 SEK
06920-11282705red RAL3003 powder-coated12821135,55014113,61000  85.90 SEK
06920-11282706red RAL3003 powder-coated12825176,655145111000  98.86 SEK
06920-11602705red RAL3003 powder-coated16021135,55017313,61000  92.17 SEK
06920-11602706red RAL3003 powder-coated16025176,655177111000  107.12 SEK
06920-11802706red RAL3003 powder-coated18025176,655197111000  108.89 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se