norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cover is supplied unassembled.
The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.Two actions must be made to bring the cylindrical safety grip into an operating position:
- Swing the grip out up to the stop (90°).
- Push the grip in an axial direction into the lock position.
The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Versions with transverse bore are secured using the ISO 4026 (DIN 913) grub screw.
For assembly example, see 06262.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06265 Handwheels with safety grip 241 kB

Drawings

Handwheels with safety grip
Handwheels with safety grip

Overview of items (compressed)

Item selection/filter
Order No.Version

Type DD1D2D3D4D5D6D7AA1HH2LL1L2L3B3
T
CADAcc.PriceOrder
06265-108008reamed hole-25808H71913M413-302,517,5-73133837,5-- 384.56 SEK
06265-108010reamed hole-258010H71913M413-302,517,5-73133837,5-- 384.56 SEK
06265-108012reamed hole-258012H71913M413-302,517,5-73133837,5-- 384.56 SEK
06265-210010reamed hole-2810010H71916M516-38320-88,51347,544-- 432.42 SEK
06265-210012reamed hole-2810012H71916M516-38320-88,51347,544-- 432.42 SEK
06265-312512reamed hole-3512512H72520M620-47,5423,5-10818,558,553-- 436.08 SEK
06265-312514reamed hole-3512514H72520M620-47,5423,5-10818,558,553-- 436.08 SEK
06265-312516reamed hole-3512516H72520M620-47,5423,5-10818,558,553-- 436.08 SEK
06265-416014reamed hole-4516014H72525M826-625,628-142,518,58264,5-- 448.21 SEK
06265-416016reamed hole-4516016H72525M826-625,628-142,518,58264,5-- 448.21 SEK
06265-10800802reamed hole with slot-25808H71913M413-302,517,5-73133837,529 398.26 SEK
06265-10801003reamed hole with slot-258010H71913M413-302,517,5-73133837,5311,4 398.26 SEK
06265-10801204reamed hole with slot-258012H71913M413-302,517,5-73133837,5413,8 398.26 SEK
06265-21001003reamed hole with slot-2810010H71916M516-38320-88,51347,544311,4 445.07 SEK
06265-21001204reamed hole with slot-2810012H71916M516-38320-88,51347,544413,8 445.07 SEK
06265-31251204reamed hole with slot-3512512H72520M620-47,5423,5-10818,558,553413,8 448.83 SEK
06265-31251405reamed hole with slot-3512514H72520M620-47,5423,5-10818,558,553516,3 448.83 SEK
06265-31251605reamed hole with slot-3512516H72520M620-47,5423,5-10818,558,553518,3 448.83 SEK
06265-41601405reamed hole with slot-4516014H72525M826-625,628-142,518,58264,5516,3 459.49 SEK
06265-41601605reamed hole with slot-4516016H72525M826-625,628-142,518,58264,5518,3 459.49 SEK
06265-1080086reamed holewith transverse bore25808H71913M413M6302,517,57,573133837,5-- 413.09 SEK
06265-1080106reamed holewith transverse bore258010H71913M413M6302,517,57,573133837,5-- 413.09 SEK
06265-1080126reamed holewith transverse bore258012H71913M413M6302,517,57,573133837,5-- 413.09 SEK
06265-2100106reamed holewith transverse bore2810010H71916M516M6383207,588,51347,544-- 460.96 SEK
06265-2100126reamed holewith transverse bore2810012H71916M516M6383207,588,51347,544-- 460.96 SEK
06265-3125126reamed holewith transverse bore3512512H72520M620M647,5423,57,510818,558,553-- 464.61 SEK
06265-3125146reamed holewith transverse bore3512514H72520M620M647,5423,57,510818,558,553-- 464.61 SEK
06265-3125166reamed holewith transverse bore3512516H72520M620M647,5423,57,510818,558,553-- 464.61 SEK
06265-4160146reamed holewith transverse bore4516014H72525M826M6625,6287,5142,518,58264,5-- 476.73 SEK
06265-4160166reamed holewith transverse bore4516016H72525M826M6625,6287,5142,518,58264,5-- 476.73 SEK
06265-108008026reamed hole with slotwith transverse bore25808H71913M413M6302,517,57,573133837,529 426.78 SEK
06265-108010036reamed hole with slotwith transverse bore258010H71913M413M6302,517,57,573133837,5311,4 426.78 SEK
06265-108012046reamed hole with slotwith transverse bore258012H71913M413M6302,517,57,573133837,5413,8 426.78 SEK
06265-210010036reamed hole with slotwith transverse bore2810010H71916M516M6383207,588,51347,544311,4 473.59 SEK
06265-210012046reamed hole with slotwith transverse bore2810012H71916M516M6383207,588,51347,544413,8 473.59 SEK
06265-312512046reamed hole with slotwith transverse bore3512512H72520M620M647,5423,57,510818,558,553413,8 477.36 SEK
06265-312514056reamed hole with slotwith transverse bore3512514H72520M620M647,5423,57,510818,558,553516,3 477.36 SEK
06265-312516056reamed hole with slotwith transverse bore3512516H72520M620M647,5423,57,510818,558,553518,3 477.36 SEK
06265-416014056reamed hole with slotwith transverse bore4516014H72525M826M6625,6287,5142,518,58264,5516,3 487.92 SEK
06265-416016056reamed hole with slotwith transverse bore4516016H72525M826M6625,6287,5142,518,58264,5518,3 487.92 SEK