norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels 2-spokeplastic, with revolving grip
06255

Handwheels 2-spoke plastic, with revolving grip

go back

Item description/product images

DescriptionMaterial:Handwheel, reinforced and stabilised polyamide.
Centre caps, polyamide.
Centre bushes, steel.
Tapped insert for cylinder grip, brass.
Version:Handwheel, oil and grease resistant, black (RAL 9011), satin finish.
Centre caps, grey (RAL 7035).
Centre bushes, black oxidised.
On request:Other cap colours.
Special versions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06255 Handwheels 2-spokeplastic, with revolving grip 239 kB

Drawings

Handwheels 2-spokeplastic, with revolving grip
Handwheels 2-spokeplastic, with revolving grip

Overview of items (compressed)

Item selection/filter
Order No.
reamed hole
Order No.
reamed hole with slot
D1

D2D3D4HH2ALL1L2L3B3
T
Filter
06255-4080X0806255-5080X08808H724,52020163085205134-/2-/9
06255-4080X1006255-5080X108010H724,52020163085205134-/3-/11,4
06255-4100X1006255-5100X109910H7282025,5203893245143-/3-/11,4
06255-4100X1206255-5100X129912H7282025,5203893245143-/4-/13,8
06255-4130X1206255-5130X1212912H73223302155112246250-/4-/13,8
06255-4130X1406255-5130X1412914H73223302155112246250-/5-/16,3
06255-4160X1406255-5160X1415914H74023332266119326257-/5-/16,3
06255-4160X1606255-5160X1615916H74023332266119326257-/5-/18,3
06255-4200X1606255-5200X1619816H751263117,582141328160-/5-/18,3
06255-4200X2006255-5200X2019820H751263117,582141328160-/6-/22,8
06255-4250X2006255-5250X2025220H755,52739,524113163369271-/6-/22,8
06255-4250X2406255-5250X2425224H755,52739,524113163369271-/8-/27,3
06255-4345X2006255-5345X2034620H767,5274224146171329279-/6-/22,8
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se