norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball handles rotatable with internal thread
06353_IG

Ball handles rotatable with internal thread

go back

Item description/product images

DescriptionMaterial:Ball thermoset PF 31.
Bushing steel or stainless steel 1.4305.
Version:Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06353_IG Ball grips revolving with internal thread 155 kB

Drawings

Ball handles rotatable with internal thread

Item selection/filter

Order No.

Component
material
BDD1D2HH1H2SW1TCADAcc.PriceOrder
06353-060steel5M6251022,5155812,5 40.66 SEK
06353-080steel6M8321329,51961015 47.86 SEK
06353-100steel8M104016372481319 54.97 SEK
06353-120steel10M1250204731121721,5 79.84 SEK
06353-1060stainless steel5M6251022,5155812,5 57.68 SEK
06353-1080stainless steel6M8321329,51961015 69.81 SEK
06353-1100stainless steel8M104016372481319 92.91 SEK
06353-1120stainless steel10M1250204731121721,5 116.31 SEK