norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Star grips antistatic similar to DIN 6336
06220

Star grips antistatic similar to DIN 6336

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Thermoplastic, graphite black.
Bush or screw steel 5.8.
Version:Screw blue passivated.Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
The yellow ESD logo is printed on the side of the product to clearly identify it.
Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Drawing reference:
Form K: tapped bush, with cap
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06220 Star grips antistatic similar to DIN 6336 164 kB
 Technical information ESD 261 kB

Drawings (total overview)

Star grips antistatic similar to DIN 6336

Star grips antistatic similar to DIN 6336, internal thread, Form K

More information

Drawings

Star grips antistatic similar to DIN 6336, internal thread, Form K

Item selection/filter

Order No.Main
colour
Form

D1D5D8H3H4T6CADAcc.PriceOrder
06220-1120824graphite black RAL 9011K40M818132514 12.12 SEK

Star grips antistatic similar to DIN 6336, external thread, Form L

More information

Drawings

Star grips antistatic similar to DIN 6336, external thread, Form L

Item selection/filter

Order No.Main
colour
Form

D1D6D8H3H4LCADAcc.PriceOrder
06220-11408124X25graphite black RAL 9011L40M818132525 15.58 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se