norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips similar to DIN 6335 metal parts stainless-steel
06181

Palm grips similar to DIN 6335 metal parts stainless-steel

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31, black.
Metal parts stainless steel 1.4301.
Version:High-gloss polished, black.Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06181 Palm grips similar to DIN 6335 meatl parts stainless-steel 289 kB

Drawings (total overview)

Palm grips similar to DIN 6335 metal parts stainless-steel

Palm grips metal parts stainless steel Form K with tapped bush

More information

Drawings

Palm grips metal parts stainless steel Form K with tapped bush

Item selection/filter

Order No.Form

Component
material
DD1D8HH3TCADAcc.PriceOrder
06181-22505Kstainless steelM525121689,5 17.14 SEK
06181-23206Kstainless steelM63214201012 18.50 SEK
06181-24008Kstainless steelM84018251314 22.06 SEK
06181-25010Kstainless steelM105022322018 26.96 SEK
06181-26312Kstainless steelM126326402522 38.87 SEK

Palm grips metal parts stainless-steel Form L with external thread

More information

Drawings

Palm grips metal parts stainless-steel Form L with external thread

Item selection/filter

Order No.Form

Component
material
DD1D8HH3LCADAcc.PriceOrder
06181-52505X15Lstainless steelM5251216815 12.65 SEK
06181-52505X20Lstainless steelM5251216820 12.86 SEK
06181-53206X15Lstainless steelM63214201015 12.54 SEK
06181-53206X20Lstainless steelM63214201020 12.96 SEK
06181-53206X25Lstainless steelM63214201025 13.07 SEK
06181-53206X30Lstainless steelM63214201030 13.17 SEK
06181-53206X40Lstainless steelM63214201040 14.53 SEK
06181-53206X50Lstainless steelM63214201050 15.88 SEK
06181-54008X20Lstainless steelM84018251320 17.14 SEK
06181-54008X25Lstainless steelM84018251325 17.46 SEK
06181-54008X30Lstainless steelM84018251330 18.92 SEK
06181-54008X40Lstainless steelM84018251340 24.56 SEK
06181-54008X50Lstainless steelM84018251350 27.07 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se