norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:Quick-acting knurled nuts are mainly used in applications where no high clamping pressures are required.
Tilt the nut to slide on, then straighten it to engage the threads.
Drawing reference:
X: The stud should be several mm longer than height “H”
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06030 Knurled nuts quick-acting 277 kB

Drawings

Knurled nuts quick-acting

Item selection/filter

Order No.

DD1D3D4HKCADAcc.PriceOrder
06030-05M520145,2128 36.69 SEK
06030-06M624166,21410 39.50 SEK
06030-08M830208,21712 52.57 SEK
06030-10M10362810,32014 58.00 SEK
06030-12M12403212,32416 72.52 SEK