norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Five lobe grips plastic lockable with female thread
06852_IG

Five lobe grips plastic lockable with female thread

go back

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Bush steel.
Version:Grip black.
Steel parts blue-passivated.
Note:Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06852_IG Five lobe grips plastic lockable with female thread 339 kB

Drawings

Five lobe grips plastic lockable with female thread

Item selection/filter

Order No.D

D1D2HH1TCADAcc.PriceOrder
06852-6806M668241045,517 157.17 SEK
06852-6808M868241045,517 158.21 SEK
06852-6810M1068241045,517 160.51 SEK