norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other internal threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06340_PB Control handles with locating hole 163 kB
 Datasheet 06340_PB Tension lever with reamed hole 120 kB

Drawings

Tension lever with reamed hole

Item selection/filter

Order No.Thread typeSizeXDD1D2HH1H2AA2TCADAcc.PriceOrder
06340-110reamed hole1102410254052,532,584,51522 66.57 SEK
06340-112reamed hole212281232466136,51001525 82.56 SEK
06340-114reamed hole214281232466136,51001525 82.56 SEK
06340-116reamed hole3163313325272411211528 99.80 SEK
06340-120reamed hole4204113326180491231532 138.36 SEK