norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Clamping lever with thrust pad, Form B, thrust pin POM
06612_B

Clamping lever with thrust pad, Form B, thrust pin POM

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, POM.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06612_B Clamping lever with thrust pad, Form B, thrust pin POM 252 kB

Drawings

Clamping lever with thrust pad, Form B, thrust pin POM

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06612-21051X20Bpin POM1M5101314,5324,54153033,540477,51620,5 43.79 SEK
06612-21051X30Bpin POM1M5101314,5324,54153033,540477,51630,5 43.79 SEK
06612-21051X40Bpin POM1M5101314,5324,54153033,540477,51640,5 47.76 SEK
06612-21051X50Bpin POM1M5101314,5324,54153033,540477,51650,5 47.76 SEK
06612-21061X20Bpin POM1M6101314,53,524,54153033,540477,51619,8 43.79 SEK
06612-21061X30Bpin POM1M6101314,53,524,54153033,540477,51629,8 43.79 SEK
06612-21061X40Bpin POM1M6101314,53,524,54153033,540477,51639,8 47.76 SEK
06612-21061X50Bpin POM1M6101314,53,524,54153033,540477,51649,8 47.76 SEK
06612-22061X20Bpin POM2M613,51819,53,528,56,517,541,545,565759,52019,8 49.95 SEK
06612-22061X30Bpin POM2M613,51819,53,528,56,517,541,545,565759,52029,8 49.95 SEK
06612-22061X40Bpin POM2M613,51819,53,528,56,517,541,545,565759,52039,8 53.82 SEK
06612-22061X50Bpin POM2M613,51819,53,528,56,517,541,545,565759,52049,8 53.82 SEK
06612-22061X60Bpin POM2M613,51819,53,528,56,517,541,545,565759,52059,8 53.82 SEK
06612-22081X20Bpin POM2M813,51819,5528,56,517,541,545,565759,52019,6 49.95 SEK
06612-22081X30Bpin POM2M813,51819,5528,56,517,541,545,565759,52029,6 49.95 SEK
06612-22081X40Bpin POM2M813,51819,5528,56,517,541,545,565759,52039,6 53.82 SEK
06612-22081X50Bpin POM2M813,51819,5528,56,517,541,545,565759,52049,6 53.82 SEK
06612-22081X60Bpin POM2M813,51819,5528,56,517,541,545,565759,52059,6 53.82 SEK
06612-22101X20Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52019,9 49.95 SEK
06612-22101X30Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52029,9 49.95 SEK
06612-22101X40Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52039,9 53.82 SEK
06612-22101X50Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52049,9 53.82 SEK
06612-22101X60Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52059,9 53.82 SEK