norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Clamping lever with thrust pad, Form A, thrust pin brass
06612_A

Clamping lever with thrust pad, Form A, thrust pin brass

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, brass.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06612_A Clamping lever with thrust pad, Form A, thrust pin brass 221 kB

Drawings

Clamping lever with thrust pad, Form A, thrust pin brass

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06612-11051X20Apin brass1M5101314,5324,54153033,540477,51620 43.79 SEK
06612-11051X30Apin brass1M5101314,5324,54153033,540477,51630 43.79 SEK
06612-11051X40Apin brass1M5101314,5324,54153033,540477,51640 47.76 SEK
06612-11051X50Apin brass1M5101314,5324,54153033,540477,51650 47.76 SEK
06612-11061X20Apin brass1M6101314,5424,54153033,540477,51620 43.79 SEK
06612-11061X30Apin brass1M6101314,5424,54153033,540477,51630 43.79 SEK
06612-11061X40Apin brass1M6101314,5424,54153033,540477,51640 47.76 SEK
06612-11061X50Apin brass1M6101314,5424,54153033,540477,51650 47.76 SEK
06612-12061X20Apin brass2M613,51819,5428,56,517,541,545,565759,52020 49.95 SEK
06612-12061X30Apin brass2M613,51819,5428,56,517,541,545,565759,52030 49.95 SEK
06612-12061X40Apin brass2M613,51819,5428,56,517,541,545,565759,52040 53.82 SEK
06612-12061X50Apin brass2M613,51819,5428,56,517,541,545,565759,52050 53.82 SEK
06612-12061X60Apin brass2M613,51819,5428,56,517,541,545,565759,52060 53.82 SEK
06612-12081X20Apin brass2M813,51819,55,528,56,517,541,545,565759,52020 49.95 SEK
06612-12081X30Apin brass2M813,51819,55,528,56,517,541,545,565759,52030 49.95 SEK
06612-12081X40Apin brass2M813,51819,55,528,56,517,541,545,565759,52040 53.82 SEK
06612-12081X50Apin brass2M813,51819,55,528,56,517,541,545,565759,52050 53.82 SEK
06612-12081X60Apin brass2M813,51819,55,528,56,517,541,545,565759,52060 53.82 SEK
06612-12101X20Apin brass2M1013,51819,5728,56,517,541,545,565759,52020 49.95 SEK
06612-12101X30Apin brass2M1013,51819,5728,56,517,541,545,565759,52030 49.95 SEK
06612-12101X40Apin brass2M1013,51819,5728,56,517,541,545,565759,52040 53.82 SEK
06612-12101X50Apin brass2M1013,51819,5728,56,517,541,545,565759,52050 53.82 SEK
06612-12101X60Apin brass2M1013,51819,5728,56,517,541,545,565759,52060 53.82 SEK