norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with push button internal thread
06600

Clamping levers with push button internal thread

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic, toothed ring die-cast zinc.
Steel parts grade 5.8.
Push button plastic (POM).
Version:Steel parts black oxidised.Note:∆ Enter the desired lever colour here.
The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06600 Clamping levers with push button internal thread 358 kB

Drawings

Clamping levers with push button internal thread

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06600-71104black grey RAL 70211M49101314,525,54153033,540477,516 31.14 SEK
06600-72104orange1M49101314,525,54153033,540477,516 31.14 SEK
06600-73104red1M49101314,525,54153033,540477,516 31.14 SEK
06600-71105black grey RAL 70211M59101314,525,54153033,540477,516 31.14 SEK
06600-72105orange1M59101314,525,54153033,540477,516 31.14 SEK
06600-73105red1M59101314,525,54153033,540477,516 31.14 SEK
06600-71106black grey RAL 70211M69101314,525,54153033,540477,516 31.14 SEK
06600-72106orange1M69101314,525,54153033,540477,516 31.14 SEK
06600-73106red1M69101314,525,54153033,540477,516 31.14 SEK
06600-71206black grey RAL 70212M61213,51819,529,56,517,541,545,565759,520 36.99 SEK
06600-72206orange2M61213,51819,529,56,517,541,545,565759,520 36.99 SEK
06600-73206red2M61213,51819,529,56,517,541,545,565759,520 36.99 SEK
06600-71208black grey RAL 70212M81213,51819,529,56,517,541,545,565759,520 36.99 SEK
06600-72208orange2M81213,51819,529,56,517,541,545,565759,520 36.99 SEK
06600-73208red2M81213,51819,529,56,517,541,545,565759,520 36.99 SEK
06600-71308black grey RAL 70213M8141621,52338,5102453,5588091,51122 45.77 SEK
06600-72308orange3M8141621,52338,5102453,5588091,51122 45.77 SEK
06600-73308red3M8141621,52338,5102453,5588091,51122 45.77 SEK
06600-71310black grey RAL 70213M10141621,52338,5102453,5588091,51122 45.77 SEK
06600-72310orange3M10141621,52338,5102453,5588091,51122 45.77 SEK
06600-73310red3M10141621,52338,5102453,5588091,51122 45.77 SEK
06600-71410black grey RAL 70214M10171925,527,544,610266166951091324 57.79 SEK
06600-72410orange4M10171925,527,544,610266166951091324 57.79 SEK
06600-73410red4M10171925,527,544,610266166951091324 57.79 SEK
06600-71412black grey RAL 70214M12171925,527,544,610266166951091324 57.79 SEK
06600-72412orange4M12171925,527,544,610266166951091324 57.79 SEK
06600-73412red4M12171925,527,544,610266166951091324 57.79 SEK
06600-71512black grey RAL 70215M1223233032,550,61233727711012615,526 70.02 SEK
06600-72512orange5M1223233032,550,61233727711012615,526 70.02 SEK
06600-73512red5M1223233032,550,61233727711012615,526 70.02 SEK
06600-71516black grey RAL 70215M1623233032,550,61233727711012615,526 70.02 SEK
06600-72516orange5M1623233032,550,61233727711012615,526 70.02 SEK
06600-73516red5M1623233032,550,61233727711012615,526 70.02 SEK