norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers with push button, internal thread, metal parts stainless steel
06601

Clamping levers with push button, internal thread, metal parts...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic, toothed ring die-cast zinc. Metal parts stainless steel 1.4305.
Push button plastic (POM).
Version:Steel parts bright.Note:∆ Enter the desired lever colour here.
The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06601 Clamping levers with push button internal thread, metal parts stainless steel 366 kB

Drawings

Clamping levers with push button, internal thread, metal parts stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
XAA1BDD1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
06601-71104black grey RAL 7021M440477,5101314,525,54153033,5916 50.69 SEK
06601-72104orangeM440477,5101314,525,54153033,5916 50.69 SEK
06601-73104redM440477,5101314,525,54153033,5916 50.69 SEK
06601-71105black grey RAL 7021M540477,5101314,525,54153033,5916 50.69 SEK
06601-72105orangeM540477,5101314,525,54153033,5916 50.69 SEK
06601-73105redM540477,5101314,525,54153033,5916 50.69 SEK
06601-71106black grey RAL 7021M640477,5101314,525,54153033,5916 50.69 SEK
06601-72106orangeM640477,5101314,525,54153033,5916 50.69 SEK
06601-73106redM640477,5101314,525,54153033,5916 50.69 SEK
06601-71206black grey RAL 7021M665759,513,51819,529,56,517,541,545,51220 59.77 SEK
06601-72206orangeM665759,513,51819,529,56,517,541,545,51220 59.77 SEK
06601-73206redM665759,513,51819,529,56,517,541,545,51220 59.77 SEK
06601-71208black grey RAL 7021M865759,513,51819,529,56,517,541,545,51220 59.77 SEK
06601-72208orangeM865759,513,51819,529,56,517,541,545,51220 59.77 SEK
06601-73208redM865759,513,51819,529,56,517,541,545,51220 59.77 SEK
06601-71308black grey RAL 7021M88091,5111621,52338,5102453,5581422 73.57 SEK
06601-72308orangeM88091,5111621,52338,5102453,5581422 73.57 SEK
06601-73308redM88091,5111621,52338,5102453,5581422 73.57 SEK
06601-71310black grey RAL 7021M108091,5111621,52338,5102453,5581422 73.57 SEK
06601-72310orangeM108091,5111621,52338,5102453,5581422 73.57 SEK
06601-73310redM108091,5111621,52338,5102453,5581422 73.57 SEK
06601-71410black grey RAL 7021M1095109131925,527,544,6102661661724 105.96 SEK
06601-72410orangeM1095109131925,527,544,6102661661724 105.96 SEK
06601-73410redM1095109131925,527,544,6102661661724 105.96 SEK
06601-71412black grey RAL 7021M1295109131925,527,544,6102661661724 105.96 SEK
06601-72412orangeM1295109131925,527,544,6102661661724 105.96 SEK
06601-73412redM1295109131925,527,544,6102661661724 105.96 SEK
06601-71512black grey RAL 7021M1211012615,5233032,550,6123372772326 127.70 SEK
06601-72512orangeM1211012615,5233032,550,6123372772326 127.70 SEK
06601-73512redM1211012615,5233032,550,6123372772326 127.70 SEK
06601-71516black grey RAL 7021M1611012615,5233032,550,6123372772326 127.70 SEK
06601-72516orangeM1611012615,5233032,550,6123372772326 127.70 SEK
06601-73516redM1611012615,5233032,550,6123372772326 127.70 SEK