norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Shallow pot magnets with internal thread hard ferrite
09072-10

Shallow pot magnets with internal thread hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shielded system.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09072-10 Shallow pot magnets with internal thread hard ferrite 120 kB

Drawings

Shallow pot magnets with internal thread hard ferrite

Item selection/filter

Order No.D

D1HMagnetic
force N
CADAcc.PriceOrder
09072-10-250425 ±0,15M4736 24.15 SEK
09072-10-320432 ±0,2M4775 26.03 SEK
09072-10-400440 ±0,2M4890 33.97 SEK
09072-10-500650 ±0,2M610170 41.70 SEK
09072-10-500850 ±0,2M810170 45.98 SEK
09072-10-630863 ±0,20M814290 76.49 SEK
09072-10-800880 ±0,25M818550 124.36 SEK
09072-10-801080 ±0,25M1018550 126.56 SEK