norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Shallow pot magnets with hook NdFeB
09069-10

Shallow pot magnets with hook NdFeB

go back

Item description/product images

DescriptionMaterial:Housing and hook steel.
Magnetic core NdFeB (neodymium).
Version:Housing and hook electro zinc-plated.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20% compared with SmCo. Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09069-10 Shallow pot magnets with hook NdFeB 154 kB

Drawings

Shallow pot magnets with hook NdFeB

Item selection/filter

Order No.D

D1D2HH1Magnetic
force N
CADAcc.PriceOrder
09069-10-10101034,52425 26.54 SEK
09069-10-13131034,52460 28.22 SEK
09069-10-1616133,54,52795 34.28 SEK
09069-10-2020133,5627,5140 48.81 SEK
09069-10-2525133,5728200 69.71 SEK
09069-10-323218,54,5738350 98.86 SEK