norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Shallow pot magnets with countersink hard ferrite with stainless-steel housing
09071-10

Shallow pot magnets with countersink hard ferrite with...

go back

Item description/product images

DescriptionMaterial:Housing stainless steel 1.4016.
Magnetic core hard ferrite.
Version:Bright.Note:Shielded system.Temperature range:max. 220°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09071-10 Shallow pot magnets with countersink hard ferrite with stainless-steel housing 186 kB

Drawings

Shallow pot magnets with countersink hard ferrite with stainless-steel housing

Item selection/filter

Order No.D

D1D2HMagnetic
force N
CADAcc.PriceOrder
09071-10-12020 ±0,154,29632 18.18 SEK
09071-10-12525 ±0,155,511764 19.55 SEK
09071-10-13232 ±0,25,5117100 23.52 SEK
09071-10-14040 ±0,25,5118175 29.79 SEK