norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Shallow pot magnets with countersink SmCo
09071-20

Shallow pot magnets with countersink SmCo

go back

Item description/product images

DescriptionMaterial:Housing steel.
Magnetic core SmCo (samarium cobalt).
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 280°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09071-20 Shallow pot magnets with countersink SmCo 144 kB

Drawings

Shallow pot magnets with countersink SmCo

Item selection/filter

Order No.D

D1D2HMagnetic
force N
CADAcc.PriceOrder
09071-20-1616 ±0,153,56,64,557 76.19 SEK
09071-20-2020 ±0,154,59,3681 90.08 SEK
09071-20-2525 ±0,154,59,27105 109.21 SEK
09071-20-3232 ±0,25,511,57235 132.62 SEK
09071-20-4040 ±0,25,511,58540 220.40 SEK