norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Shallow pot magnets with counterbore SmCo with stainless-steel housing
09070-10

Shallow pot magnets with counterbore SmCo with stainless-steel...

go back

Item description/product images

DescriptionMaterial:Housing stainless steel 1.4104.
Magnetic core SmCo (samarium cobalt).
Note:Shielded system.Temperature range:max. 350°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09070-10 Shallow pot magnets with counterbore SmCo with stainless-steel housing 187 kB

Drawings

Shallow pot magnets with counterbore SmCo with stainless-steel housing

Item selection/filter

Order No.D

D1D2HMagnetic
force N
CADAcc.PriceOrder
09070-10-12020 ±0,154,58660 144.32 SEK
09070-10-12525 ±0,154,58780 171.17 SEK
09070-10-13232 ±0,25,5117200 204.19 SEK
09070-10-14040 ±0,25,510,58420 352.58 SEK