norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Protective rubber caps for shallow pot magnets
09110

Protective rubber caps for shallow pot magnets

go back

Item description/product images

DescriptionMaterial:Synthetic rubber.Version:black.Note:For protecting sensitive surfaces. The rubber protective caps are slipped over the magnetic surfaces. The shear force with which the magnet can be displaced is doubled and achieves almost the original attractive force of the magnet.Temperature range:max. 60°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09110 Protective rubber caps for shallow pot magnets 181 kB

Drawings

Protective rubber caps for shallow pot magnets

Item selection/filter

Order No.

DHSCADAcc.PriceOrder
09110-505260,5 13.17 SEK
09110-636580,5 15.26 SEK
09110-8083110,5 18.29 SEK