norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets with internal thread NdFeB, rectangular, with rubber protective jacket
09112-10

Magnets with internal thread NdFeB, rectangular, with rubber...

go back

Item description/product images

DescriptionMaterial:Housing steel.
Magnetic core NdFeB (neodymium).
Rubber protective jacket TPE.
Version:Housing, electro zinc-plated.
Black protective rubber jacket.
Note:Magnet with internal thread. Shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket so that high lateral friction is achieved.Temperature range:max. 60°C.Assembly:Optimum hold on thin plate with sensitive surfaces.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09112-10 Magnets with internal thread NdFeB, rectangular, with rubber protective jacket 115 kB

Drawings

Magnets with internal thread NdFeB, rectangular, with rubber protective jacket

Item selection/filter

Order No.FormBD1D2HH1H2LL1Magnetic
force N
CADAcc.PriceOrder
09112-10-14331A3110M46,964,543-105 59.98 SEK
09112-10-24331B3110M46,964,54325146 80.05 SEK