norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Magnetic core AlNiCo.Version:painted red.Note:Horseshoe magnets with high attractive force. Non-shielded system. The magnets are supplied with a electro zinc-plated protective plate and are used for holding, sorting and lifting.
Sizes 1, 2 and 3 have only one attachment hole in the centre.
Temperature range:max. 450°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09100 Magnets strong 119 kB
 Technical data for holding magnets 116 kB

Drawings

Magnets strong

Item selection/filter

Order No.

SizeABD1HLMagnetic
force N
CADAcc.PriceOrder
09100-011-305202045 84.23 SEK
09100-022-405252590 152.68 SEK
09100-033-4553029120 188.00 SEK
09100-044325783545230 479.86 SEK
09100-055387084157320 824.09 SEK