norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Housing painted red.Note:Shielded system. Shallow pot magnets are used in fixtures with minimal space. Temperature range:max. 450°C.On request:Other colours.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09096 Magnets shallow pot 116 kB
 Technical data for holding magnets 116 kB

Drawings

Magnets shallow pot

Item selection/filter

Order No.

DD1HMagnetic
force N
CADAcc.PriceOrder
09096-01193,5830 30.72 SEK
09096-02295955 45.56 SEK
09096-0338510,595 67.30 SEK