norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket
09116

Magnets shallow pot with threaded pin NdFeB, with rubber...

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Version:Housing, electro zinc-plated.
Black protective rubber jacket.
Note:Shallow pot magnets with threaded pin, shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket, so that high lateral friction is achieved.Temperature range:max. 60°C.Drawing reference:
1) magnetic face
2) magnet
3) rubber
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09116 Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket 112 kB

Drawings

Magnets shallow pot with threaded pin NdFeB, with rubber protective jacket

Item selection/filter

Order No.

DD2HH1LMagnetic
force N
CADAcc.PriceOrder
09116-0512M4715,58,513 31.56 SEK
09116-0618M4612637 50.58 SEK
09116-0122M4612,56,550 53.41 SEK
09116-0731M66171189 70.96 SEK
09116-0243M66211585 77.96 SEK
09116-0366M88,22314,8180 137.31 SEK
09116-0488M88,223,515,3420 289.37 SEK