norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with internal thread NdFeB
09072

Magnets shallow pot with internal thread NdFeB

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, electro zinc-plated.Note:Shielded systemTemperature range:max. 80°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09072 Magnets shallow pot with internal thread NdFeB 143 kB
 Technical data for holding magnets 116 kB

Drawings

Magnets shallow pot with internal thread NdFeB

Item selection/filter

Order No.

DD1D2HMagnetic
force N
CADAcc.PriceOrder
09072-0132M55,57330 147.87 SEK
09072-0240M510,58550 178.70 SEK
09072-0363M1011,7141100 708.41 SEK
09072-0475M1013151750 1,136.65 SEK