norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with internal thread NdFeB, with rubber protective jacket
09112

Magnets shallow pot with internal thread NdFeB, with rubber...

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB (neodym).
Protective rubber jacket, synthetic rubber.
Version:Housing, electro zinc-plated.
Black protective rubber jacket.
Note:Magnet with internal thread. Shielded system. With rubber protective jacket for protecting sensitive surfaces. The coefficient of friction is increased by the rubber jacket so that high lateral friction is achieved.Temperature range:max. 60°C.Drawing reference:
1) magnetic face
2) magnet
3) rubber
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09112 Magnets shallow pot with internal thread NdFeB, with rubber protective jacket 92,1 kB

Drawings

Magnets shallow pot with internal thread NdFeB, with rubber protective jacket

Item selection/filter

Order No.

DD2HMagnetic
force N
CADAcc.PriceOrder
09112-0018M4625 49.85 SEK
09112-0122M4635 56.43 SEK
09112-0231M5675 68.66 SEK
09112-0343M4685 70.43 SEK
09112-0466M68,5180 135.33 SEK
09112-0588M68420 289.37 SEK