norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Magnets shallow pot with counterbore hard ferrite
09070

Magnets shallow pot with counterbore hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shielded system.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09070 Magnets shallow pot with counterbore hard ferrite 112 kB
 Technical data for holding magnets 116 kB

Drawings

Magnets shallow pot with counterbore hard ferrite

Item selection/filter

Order No.

DD1D2HMagnetic
force N
CADAcc.PriceOrder
09070-5050 ±0,208,52210180 69.29 SEK
09070-6363 ±0,206,52414290 108.68 SEK
09070-8080 ±0,256,511,518540 159.37 SEK