norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot hard ferrite
09064

Magnets shallow pot hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets without threaded bush. These magnets are pressed or glued into the receiving holes.

Hairline cracks in the magnetic material are unavoidable for technical reasons in the D=80 version. They do not impair the attracting function of the magnets in any way.
Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09064 Magnets shallow pot hard ferrite 135 kB
 Technical data for holding magnets 116 kB

Drawings

Magnets shallow pot hard ferrite

Item selection/filter

Order No.

DHMagnetic
force N
CADAcc.PriceOrder
09064-0110 ±0,154,54 26.33 SEK
09064-0213 ±0,154,510 27.28 SEK
09064-0316 ±0,154,518 28.42 SEK
09064-0420 ±0,15630 32.92 SEK
09064-0525 ±0,15740 37.41 SEK
09064-0632 ±0,20780 44.63 SEK
09064-0740 ±0,208125 51.62 SEK
09064-0850 ±0,2010220 75.35 SEK
09064-0963 ±0,2014350 127.18 SEK
09064-1080 ±0,2518600 199.80 SEK