norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot SmCo, Form A
09066_A

Magnets shallow pot SmCo, Form A

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core, SmCo.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09066_A Magnets shallow pot SmCo, Form A 102 kB

Drawings

Magnets shallow pot SmCo, Form A

Item selection/filter

Order No.FormD

HMagnetic
force N
CADAcc.PriceOrder
09066-01A6 ±0,154,55 66.88 SEK
09066-02A8 ±0,154,511 71.27 SEK
09066-03A10 ±0,154,520 77.23 SEK
09066-04A13 ±0,154,540 81.93 SEK
09066-05A16 ±0,154,560 91.23 SEK
09066-06A20 ±0,15690 113.81 SEK
09066-07A25 ±0,157150 193.95 SEK
09066-08A32 ±0,207220 247.36 SEK

Other items in this category