norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot SmCo
09066

Magnets shallow pot SmCo

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel.
Magnetic core, SmCo.
Version:Housing, electro zinc-plated.Note:Shallow pot magnets, shielded system. Magnets with an SmCo core have three to five times the attracting force of AlNiCo or hard ferrite magnets.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09066 Magnets shallow pot SmCo 136 kB
 Technical data for holding magnets 116 kB

Drawings (total overview)

Magnets shallow pot SmCo

Magnets shallow pot SmCo, Form A

More information

Drawings

Magnets shallow pot SmCo, Form A

Item selection/filter

Order No.FormD

HMagnetic
force N
CADAcc.PriceOrder
09066-01A6 ±0,154,55 66.88 SEK
09066-02A8 ±0,154,511 71.27 SEK
09066-03A10 ±0,154,520 77.23 SEK
09066-04A13 ±0,154,540 81.93 SEK
09066-05A16 ±0,154,560 91.23 SEK
09066-06A20 ±0,15690 113.81 SEK
09066-07A25 ±0,157150 193.95 SEK
09066-08A32 ±0,207220 247.36 SEK

Magnets shallow pot SmCo, Form B

More information

Drawings

Magnets shallow pot SmCo, Form B

Item selection/filter

Order No.FormD

D1D2HH1TMagnetic
force N
CADAcc.PriceOrder
09066-11B6 ±0,156M34,511,511,55 57.38 SEK
09066-12B8 ±0,156M34,511,511,511 60.82 SEK
09066-13B10 ±0,156M34,511,511,520 66.04 SEK
09066-14B13 ±0,156M34,511,511,540 70.22 SEK
09066-15B16 ±0,156M44,511,511,560 78.07 SEK
09066-16B20 ±0,158M46131390 97.39 SEK
09066-17B25 ±0,158M471414150 165.43 SEK
09066-18B32 ±0,2010M5715,515,5220 210.36 SEK