norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Magnets shallow pot NdFeB, Form C
09069_C

Magnets shallow pot NdFeB, Form C

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, galvanized.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20% compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09069_C Magnets shallow pot NdFeB, Form C 135 kB

Drawings

Magnets shallow pot NdFeB, Form C

Item selection/filter

Order No.FormDD3HH1LMagnetic force
N
CADAcc.PriceOrder
09069-23C10 ±0,15M34,511,5725 43.79 SEK
09069-24C13 ±0,15M54,512,5860 46.61 SEK
09069-25C16 ±0,15M64,512,5895 55.70 SEK
09069-26C20 ±0,15M661610140 86.94 SEK
09069-27C25 ±0,15M671710200 137.10 SEK
09069-28C32 ±0,20M671710350 188.63 SEK
09069-29C40 ±0,2M882012670 191.24 SEK
09069-30C47 ±0,2M89,222,213790 287.38 SEK