norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Magnets shallow pot NdFeB, Form B
09069_B

Magnets shallow pot NdFeB, Form B

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, galvanized.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20% compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09069_B Magnets shallow pot NdFeB, Form B 125 kB

Drawings

Magnets shallow pot NdFeB, Form B

Item selection/filter

Order No.FormDD1D2HH1Magnetic force
N
CADAcc.PriceOrder
09069-11B6 ±0,156M34,511,55 51.52 SEK
09069-12B8 ±0,156M34,511,513 54.76 SEK
09069-13B10 ±0,156M34,511,525 59.57 SEK
09069-14B13 ±0,156M34,511,560 63.02 SEK
09069-15B16 ±0,156M44,511,595 70.43 SEK
09069-16B20 ±0,158M4613140 87.36 SEK
09069-17B25 ±0,158M4714200 148.71 SEK
09069-18B32 ±0,2010M5715,5350 189.15 SEK
09069-19B40 ±0,210M6818670 191.24 SEK
09069-20B47 ±0,212M69,220,5750 287.38 SEK
09069-21B50 ±0,215M810221000 329.18 SEK