norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Magnets shallow pot NdFeB, Form A

Magnets shallow pot NdFeB, Form A

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core NdFeB.
Version:Housing, galvanized.Note:Shielded system. With the permanent magnetic material NdFeB the attracive force increases by ca. 10-20% compared with SmCo. Temperature range:max. 80°C.Drawing reference:
1) magnetic face
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09069_A Magnets shallow pot NdFeB, Form A 106 kB


Magnets shallow pot NdFeB, Form A

Item selection/filter

Order No.

FormDL1Magnetic force
09069-01A6 ±0,154,55 56.43 SEK
09069-02A8 ±0,154,513 60.09 SEK
09069-03A10 ±0,154,525 65.00 SEK
09069-04A13 ±0,154,560 69.39 SEK
09069-05A16 ±0,154,595 77.33 SEK
09069-06A20 ±0,156140 96.67 SEK
09069-07A25 ±0,157200 164.18 SEK
09069-08A32 ±0,207350 209.32 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
download now
Sitemap Print Recommended Newsletter Top
Copyright © 2018 norelem Normelemente KG. All rights reserved.