norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Housing painted red.Note:Hard magnet in aluminium housing and steel jacket. Shielded system. Pot magnets are used for retaining, lifting and mounting in fixtures.
Due to the painted surface, the diameter D can be up to +0.8 mm.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09094 Magnets deep pot 162 kB
 Technical data for holding magnets 116 kB

Drawings

Magnets deep pot

Item selection/filter

Order No.

DD1HTMagnetic
force N
CADAcc.PriceOrder
09094-0117M616418 33.44 SEK
09094-0221M619528 35.74 SEK
09094-0327M625665 53.82 SEK
09094-0435M6309115 99.28 SEK
09094-0565M124313400 398.46 SEK