norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Magnets deep pot with pin AlNiCo
09063

Magnets deep pot with pin AlNiCo

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Electro zinc-plated.Note:Deep pot magnets with smooth pin, shielded system.
The magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09063 Magnets deep pot with pin AlNiCo 138 kB
 Technical data for holding magnets 116 kB

Drawings

Magnets deep pot with pin AlNiCo

Item selection/filter

Order No.

DD1LHH1Magnetic
force N
CADAcc.PriceOrder
09063-016382021,7 35.11 SEK
09063-028382034 37.31 SEK
09063-0310482068,5 40.03 SEK
09063-04134820712 44.31 SEK
09063-05165820520 53.71 SEK
09063-06206825650 68.04 SEK
09063-0725810355115 107.12 SEK
09063-08321010403200 195.00 SEK
09063-09401520505240 411.52 SEK
09063-10501825602420 519.68 SEK