norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Magnets deep pot SmCo
09067

Magnets deep pot SmCo

go back

Item description/product images

DescriptionMaterial:Housing brass.
Magnetic core SmCo.
Note:Smooth design, shielded system. Diameter “D” ground with h6 tolerance. Under no circumstances may SmCo magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs. SmCo magnets are especially suitable for direct use in spot-welding machines, as no demagnetisation occurs.

Deep pot magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 200°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09067 Magnets deep pot SmCo 133 kB
 Technical data for holding magnets 116 kB

Drawings (total overview)

Magnets deep pot SmCo

Magnets deep pot SmCo, Form A

More information

Drawings

Magnets deep pot SmCo, Form A

Item selection/filter

Order No.FormD

HH1Magnetic
force N
Distance
to iron
wall/mm
CADAcc.PriceOrder
09067-01A6201081,5 81.62 SEK
09067-03A82010221,5 95.72 SEK
09067-05A10208402 109.93 SEK
09067-07A13206602,5 128.44 SEK
09067-09A162021253 143.79 SEK
09067-11A202552504 166.47 SEK
09067-13A253574005 349.66 SEK
09067-15A32404,56006 671.84 SEK

Magnets deep pot SmCo, Form B

More information

Drawings

Magnets deep pot SmCo, Form B

Item selection/filter

Order No.FormD

D1HTMagnetic
force N
Distance
to iron
wall/mm
CADAcc.PriceOrder
09067-02B6M320581,5 41.17 SEK
09067-04B8M3205221,5 46.61 SEK
09067-06B10M4207402 56.01 SEK
09067-08B13M4207602,5 71.38 SEK
09067-10B16M42581253 97.71 SEK
09067-12B20M62562504 141.49 SEK
09067-14B25M63584005 294.69 SEK
09067-16B32M64066006 531.49 SEK