norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Magnets deep pot AlNiCo without fitting tolerance
09061

Magnets deep pot AlNiCo without fitting tolerance

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Electro zinc-plated.Note:Shielded system. Diameter "D" without fitting tolerance. Fastening possibilities are press-in, shrink-fitting or gluing.
Deep pot magnets can be shortened by the dimension "H1" with no loss of magnetic force.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09061 Magnets deep pot AlNiCo without fitting tolerance 118 kB
 Technical data for holding magnets 116 kB

Drawings

Magnets deep pot AlNiCo without fitting tolerance

Item selection/filter

Order No.

DHH1Magnetic
force N
CADAcc.PriceOrder
09061-01620121,5 45.56 SEK
09061-02820113,5 36.06 SEK
09061-031020107 38.87 SEK
09061-041320910 42.64 SEK
09061-051620518 51.62 SEK
09061-062025642 66.99 SEK
09061-0725351096 104.82 SEK
09061-0832408180 191.44 SEK
09061-09405010240 423.34 SEK