norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets deep pot AlNiCo with fitting tolerance
09060

Magnets deep pot AlNiCo with fitting tolerance

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Bright.Note:Shielded system. Diameter "D" ground to a h6 tolerance. Fastening possibilities by press-in, shrink-fit or gluing.
Deep pot magnets can be shortened by the dimension "H1" with no loss of magnetic force.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09060 Magnets deep pot AlNiCo with fitting tolerance 172 kB
 Technical data for holding magnets 116 kB

Drawings

Magnets deep pot AlNiCo with fitting tolerance

Item selection/filter

Order No.

DHH1Magnetic
force N
CADAcc.PriceOrder
09060-016h61021,5 40.76 SEK
09060-028h61233,5 42.12 SEK
09060-0310h61667 44.84 SEK
09060-0413h618710 49.12 SEK
09060-0516h620518 61.77 SEK
09060-0620h625642 74.20 SEK
09060-0725h630596 112.44 SEK
09060-0832h6353180 179.74 SEK
09060-0940h6455240 350.91 SEK
09060-1050h6502420714.68 SEK