norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Magnetic clamping balls
09230

Magnetic clamping balls

go back

Item description/product images

DescriptionMaterial:Ball, aluminium.
Magnet, neodymium.
Body, steel.
Holding ring, steel lined with leather.
Version:Anodized.
Holding ring chemically nickel-plated.
Note:The magnetic clamping balls are used to gently hold components in the optimum working position during e.g. polishing, assembling and laser welding. Swivel angles of up to 90° can be set, depending on the workpiece geometry and weight. The magnetic ball can be turned on and off using the T-grip hex key provided.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09230 Magnetic clamping balls 404 kB

Drawings

Magnetic clamping balls

Item selection/filter

Order No.D

D1HMagnetic force
N
Pole pitchCADAcc.PriceOrder
09230-080180128104801.5+0.5 8,167.30 SEK
09230-10011001581291001.5+0.5 9,756.75 SEK
09230-13011301881451001.5+0.5 12,079.78 SEK
09230-16011602181641001.5+0.5 14,647.35 SEK