norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnetic base, permanent
09210

Magnetic base, permanent

go back

Item description/product images

DescriptionVersion:Permanent magnetic base with high magnetic force.
On/Off switch.
Surface black.
Note:Permanent magnetic bases are used in fixtures as retaining magnets, as gauge stands etc.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09210 Magnetic base, permanent 181 kB

Drawings

Magnetic base, permanent

Item selection/filter

Order No.A

BCD

EFMagnetic
force N
CADAcc.PriceOrder
09210-01615055M8 x 82529600 384.04 SEK
09210-02765055M8 x 82536,5900 498.78 SEK
09210-03765055M10 x 82536,5900 498.78 SEK