norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Deep pot magnets with threaded pin NdFeB, rubber magnetic face
09117

Deep pot magnets with threaded pin NdFeB, rubber magnetic face

go back

Item description/product images

DescriptionMaterial:Housing stainless steel 1.4104.
Magnetic core NdFeB (neodymium).
Magnetic face rubberised (TPE).
Note:Deep pot magnet with external thread, shielded system. With rubber magnetic face to protect sensitive surfaces. The rubber face increases the coefficient of friction resulting in high lateral frictional forces.Temperature range:max. 80°C.Assembly:The deep pot magnets with rubberised magnetic face can be used as a magnetic stop system.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09117 Deep pot magnets with threaded pin NdFeB, rubber magnetic face 191 kB

Drawings

Deep pot magnets with threaded pin NdFeB, rubber magnetic face

Item selection/filter

Order No.D

D1HLSWMagnetic
force N
CADAcc.PriceOrder
09117-130613M616101115 109.10 SEK
09117-160816M818121323 131.15 SEK
09117-201020M1020141746 161.04 SEK